(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Socket Wrenches - Wrench Set, 12-Point, Nickel Coated, TSW4-S

Socket Wrenches - Wrench Set, 12-Point, Nickel Coated, TSW4-S
  • Volume Discount

[Features]
· With non-chrome plating (nickel plating) process, it is environmentally friendly. (Push button of the ratchet handle and surface processing of each ball are hexavalent chrome plating)
· Ideal set for maintenance of vehicles and commercial machinery.
· Made from chrome vanadium steel.

Part Number

Configured Part Number is shown.

TSW4-12S

Part Number
TSW4-12S
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Single Item / Set Set Product Use For handwork Drive (For Electric Drill, Shaft Dimension) (mm) 12.7
Flat Width (Dimension S) 10 / 12 / 13 / 14 / 17 / 19 / 21 / 22 / 24 / 8 Trusco Code 301-9811 Socket Contents(mm) 12 Sq.: 8, 10, 12, 13, 14, 17, 19, 21, 22, 24
Handle Ratchet Handle (TRH4-B), Extension Bar (TEB4-125) Set Content(Point) 12 Mass(g/Set) 1420

Please check the type/dimensions/specifications of the part TSW4-12S in the Socket Wrenches - Wrench Set, 12-Point, Nickel Coated, TSW4-S series.

Additional Products in this Category

Tech Support