(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Go-Through Ratchet & Spline Socket Set

Go-Through Ratchet & Spline Socket Set
  • Volume Discount

•Single Item / Set : Set Product
•Use : Manual Operation
•Socket Shape : Special
•Flat Width (Dimension S) : 10, 12, 13, 14, 17, 19, 21, 8, Output frequency range: 10 Hz to 1 MHz (5 ranges), Output waveforms: square wave and sine wave, Output amplitude: for sine wave, 5 Vrms or more (when load is 600 +¬)/for square wave, 10 Vpp or more (no load), Output frequency accuracy: dial accuracy -¦(3% + 1 Hz), (accuracy for dial 10 and 100 places), Output impedance: approx. 600 +¬, Attenuator: 0, -10, -20, -30, -40, -50 (dB) (when the following applies: six steps, accuracy -¦1 dB, and load 600 +¬)
For complete product overview and details on Go-Through Ratchet & Spline Socket Set, see the sections below:

Part Number

Configured Part Number is shown.

GTFL-13SS

Part Number
GTFL-13SS
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Single Product/Set Classification Set Product Application For handwork Socket shape Special
Width across flat dimension (S Measurement) 10 / 12 / 13 / 14 / 17 / 19 / 21 / 24 / 8 Case Dimensions Frontage(mm) 255 Case Dimensions Depth(mm) 140
Case Dimensions Height(mm) 45 Set Content(Point) 13 Mass(g/Set) 1400
Trusco Code 381-3509 Features A single size Spline Socket is compatible with various screw sizes. The Go-through Ratchet and Sockets are open-ended so they can even be used with bolts that protrude a long way without any issues. The go-through ratchet is equipped with a swinging mechanism. It can be set to 12 positions at angles of 15°.

Please check the type/dimensions/specifications of the part GTFL-13SS in the Go-Through Ratchet & Spline Socket Set series.

Additional Products in this Category

Tech Support