(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hex Socket (12.7 mm Insertion Angle) (404HT)

Hex Socket (12.7 mm Insertion Angle) 404HT

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

[Features]
· It is for a 12.7 mm insertion angle.
[Applications]
· For tightening and loosening of hex socket bolts and set screws during work.

Part Number

Configured Part Number is shown.

404HT

Part Number
404HT
Part NumberMinimum order quantityVolume DiscountDays to Ship Flat Width (Dimension S) Total Length (L Size)
(mm)
Bits Length
(mm)
Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

45120411-353564

Loading...

  1. 1

Basic Information

Single Item / Set Single Item Socket Use For handwork Drive (For Electric Drill, Shaft Dimension) (mm) 12.7
Socket Shape Hex for Hexagon socket head bolt Features It is for a 12.7 mm insertion angle.

Please check the type/dimensions/specifications of the part 404HT in the Hex Socket (12.7 mm Insertion Angle) series.

Products like this...

Part Number
417HT
Part NumberMinimum order quantityVolume DiscountDays to Ship Flat Width (Dimension S) Total Length (L Size)
(mm)
Bits Length
(mm)
Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

177333411-3730185

Additional Products in this Category

Tech Support