(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ratchet Handle (Insertion Angle 19.0 mm)

Ratchet Handle (Insertion Angle 19.0 mm)
  • Volume Discount

[Features]
· The grip uses a pipe replacement system that allows light and compact storage.
· The structure is such that the claw is supported by the ratchet handle, making switching between left and right easy and reliable.
· The claw tip has two steps and supports gears with the two surfaces.

Part Number

Configured Part Number is shown.

6749

Part Number
6749
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

11 Days or more

Loading...

  1. 1

Basic Information

Single Item / Set Single Item Handle Use For handwork Drive (For Electric Drill, Shaft Dimension) (mm) 19
Total Length (L Size)(mm) 565 The Number of Teeth(sheet) 36 Trusco Code 330-6224
Features The grip uses a pipe replacement system that allows light and compact storage. Mass(g) 2800

Please check the type/dimensions/specifications of the part 6749 in the Ratchet Handle (Insertion Angle 19.0 mm) series.

Additional Products in this Category

Tech Support