(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Square Socket Wrenches - Reversible Ratchet, 1/2" Drive, 4749N

Square Socket Wrenches - Reversible Ratchet, 1/2" Drive, 4749N
  • Volume Discount

•Single Item / Set : Single Item Handle
•Use : Manual Operation
•Socket Shape : 4 Sq.
•Drive (For Electric Drill, Shaft Dimension) (Inches) : 1/2
For complete product overview and details on Ratchet Handle (Insertion Angle 12.7 mm), see the sections below:

Part Number

Configured Part Number is shown.

4749N-380

Part Number
4749N-380
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

11 Days or more

Loading...

  1. 1

Basic Information

Single Item / Set Single Item Handle Use For handwork Drive (For Electric Drill, Shaft Dimension) (mm) 12.7
Socket Shape 4 Sq. Width across flat dimension 12.7 Drive (For Electric Drill, Shaft Dimension) (Inches) 1/2
Total Length (L Size)(mm) 380 Dimension H(mm) 18.4 Dimension D(mm) 44.6
Dimension T(mm) 33 The Number of Teeth(sheet) 24 Trusco Code 395-7233
Specifications Handle: Metal (with Anti-Slip), Long Type Features Long ratchet handle, ideal for high torque work. Mass(g) 753

Please check the type/dimensions/specifications of the part 4749N-380 in the Square Socket Wrenches - Reversible Ratchet, 1/2" Drive, 4749N series.

Additional Products in this Category

Tech Support