(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Socket Adapter (9.5 mm Insertion Angle)

Socket Adapter (9.5 mm Insertion Angle)

Click this image to zoom it.

Move the mouse over the image to zoom

  • 3322A
  • 3344A
  • Volume Discount

[Features]
· This is an adapter to connect the handle with a 9.5 mm insertion angle to a socket with a different insertion angle.

Part Number

Configured Part Number is shown.

3344A

Part Number
3344A
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

11 Days or more

Loading...

  1. 1

Basic Information

Single Item / Set Single Item Adapter Use For handwork Drive (For Electric Drill, Shaft Dimension) (mm) 12.7
Socket Shape Joint type Width across flat dimension 9.5 Total Length (L Size)(mm) 30
Trusco Code 330-1621 Features Different drive sockets can be plugged into a 9.5 mm drive handle with this adapter. Mass(g) 35

Please check the type/dimensions/specifications of the part 3344A in the Socket Adapter (9.5 mm Insertion Angle) series.

Additional Products in this Category

Tech Support