(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Z-EAL Torx Bit Socket (9.5 mm Insertion Angle)

Z-EAL Torx Bit Socket (9.5 mm Insertion Angle)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Bit Socket
  • Socket Rail
  • Volume Discount

[Features]
· A newly shaped ball dimple realizes a junction with less backlash. (Patent Pending)

PDF

Part Number

Configured Part Number is shown.

 
Part Number
3025Z.50-T10
3025Z.50-T15
3025Z.50-T20
3025Z.50-T25
3025Z.50-T27
3025Z.50-T30
3025Z.50-T40
3025Z.50-T45
3025Z.50-T50
3025Z.50-T55
RS3025Z/8-L50
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Tip dimensions Trusco Code Mass
(g)
1 Piece(s)Available

9 Days or more

50T10407-592727g
1 Piece(s)Available

9 Days or more

50T15407-593528g
1 Piece(s)Available

9 Days or more

50T20407-594328g
1 Piece(s)Available

9 Days or more

50T25407-595129g
1 Piece(s)Available

9 Days or more

50T27407-596030g
1 Piece(s)Available

9 Days or more

50T30407-597831g
1 Piece(s)Available

9 Days or more

50T40407-598635g
1 Piece(s)Available

9 Days or more

50T45407-599438g
1 Piece(s)Available

9 Days or more

50T50407-600148g
1 Piece(s)Available

10 Days or more

50T55407-601070g
1 Piece(s)Available

10 Days or more

-T20 / T25 / T27 / T30 / T40 / T45 / T50 / T55407-6206440 g/set

Loading...

  1. 1

Basic Information

Product Model Socket Bit (for Electric Screwdriver) Insertion Angle(mm) 9.5 Details Type Torx
Features A newly shaped ball dimple realizes a junction with less backlash. (Patent Pending)

Additional Products in this Category

Tech Support