(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Z-EAL Deep Socket (Hex Type / 9.5 mm Insertion Angle)

Z-EAL Deep Socket (Hex Type / 9.5 mm Insertion Angle)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

[Features]
· Compact (thin-walled) design enabling access to tight spaces.
· Outstanding usability thanks to precision of all the parts.
· A newly shaped ball dimple realizes a junction with less backlash. (Patent Pending)

Part Number

Configured Part Number is shown.

3300MZ-8

Part Number
3300MZ-8
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Single Item / Set Single Item Socket Use For handwork Drive (For Electric Drill, Shaft Dimension) (mm) 9.5
Socket Shape 6 Sq. Width across flat dimension 8 Total Length (L Size)(mm) 55
Trusco Code 387-9291 Features Compact (thin-walled) design enabling access to tight spaces. Outstanding usability thanks to precision of all the parts. The use of a ball dimple allows connection with little rattling. (Patent Pending) Mass(g) 34

Please check the type/dimensions/specifications of the part 3300MZ-8 in the Z-EAL Deep Socket (Hex Type / 9.5 mm Insertion Angle) series.

Additional Products in this Category

Tech Support