(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Z-EAL Hex Type Deep Socket Rail Set 3/8" (9.5 mm Insertion Angle) (RS3300MZ/8)

Z-EAL Hex Type Deep Socket Rail Set 3/8" (9.5 mm Insertion Angle) RS3300MZ/8

Click this image to zoom it.

Move the mouse over the image to zoom

  • RS3300MZ/8
  • RS3300MZ/12
  • Volume Discount

[Features]
· Compact (thin-walled) design enabling access to tight spaces.
· Outstanding usability thanks to precision of all the parts.
· A newly shaped ball dimple realizes a junction with less backlash. (Patent Pending)

PDF

Part Number

Configured Part Number is shown.

RS3300MZ/8

 
Part Number
RS3300MZ/8
Part NumberMinimum order quantityVolume DiscountDays to Ship Width across flat dimension Set Contents (Items) Trusco Code Mass
(g/Set)
1 Piece(s)Available

12 Days or more

8 ~ 198407-6222590

Loading...

  1. 1

Basic Information

Single Item / Set Set Product Use For handwork Drive (For Electric Drill, Shaft Dimension) (mm) 9.5
Socket Shape 6 Sq. Features Compact (short, thin-walled) design enabling access to tight spaces. Outstanding usability thanks to precision of all the parts. The use of a ball dimple allows connection with little rattling. (Patent Pending) Accessory Socket Rail (with Bottom Magnet)

Please check the type/dimensions/specifications of the part RS3300MZ/8 in the Z-EAL Hex Type Deep Socket Rail Set 3/8" (9.5 mm Insertion Angle) series.

Products like this...

Part Number
RS3300MZ/12
Part NumberMinimum order quantityVolume DiscountDays to Ship Width across flat dimension Set Contents (Items) Trusco Code Mass
(g/Set)
1 Piece(s)Available

9 Days or more

7 ~ 1912407-6214900

Additional Products in this Category

Tech Support