(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Socket Wrench Set (19.0 mm Insertion Angle)

Socket Wrench Set (19.0 mm Insertion Angle)
  • Volume Discount

[Features]
· Socket wrench set ideal for maintenance of large machines.

Part Number

Configured Part Number is shown.

6201M

Part Number
6201M
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Single Item / Set Set Product Use For handwork Drive (For Electric Drill, Shaft Dimension) (mm) 19
Socket Shape 6 Sq. Width across flat dimension 22 / 24 / 27 / 30 / 32 / 36 / 41 / 46 / 50 / 55 / 60 Socket Contents(mm) 6405M-22、24、27、30、32、36、41、46、50、55、60
Handle Contents Ratchet Handle, Extension Bar (200, 400), Spinner Handle, T-Type Slide Handle Set Contents (Items) 16 Trusco Code 395-7276
Features Socket wrench set ideal for maintenance of large machines. Mass(g) 17300

Please check the type/dimensions/specifications of the part 6201M in the Socket Wrench Set (19.0 mm Insertion Angle) series.

Additional Products in this Category

Tech Support