(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Z-EAL Socket Wrench Full Set (9.5 mm Insertion Angle)

Z-EAL Socket Wrench Full Set (9.5 mm Insertion Angle)
  • Volume Discount

•Single Item / Set : Set Product
•Use : Manual Operation
•Socket Shape : Hexagonal
For complete product overview and details on Z-EAL Socket Wrench Full Set (9.5 mm Insertion Angle), see the sections below:

PDF

Part Number

Configured Part Number is shown.

3285Z

 
Part Number
3285Z
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Single Item / Set Set Product Use For handwork Drive (For Electric Drill, Shaft Dimension) (mm) 9.5
Socket Shape 6 Sq. Width across flat dimension 10 / 12 / 13 / 14 / 17 / 19 / 21 / 22 / 6 / 7 / 8 / 5.5 Handle Contents Ratchet Handle, Spinner Handle, Extension Bar (3 pcs), Universal Joint, Quick Spinner
Set Contents (Items) 26 Trusco Code 387-9216 Features Next-generation mechanic-standard socket wrench meeting the demand for high performance from the ground up. Compact (thin-walled) design enabling access to tight spaces. Outstanding usability thanks to precision of all the parts. New Shape Ball Dimple. (Patent Pending)
Deep socket contents (mm) 8、10、12、14 Spark plug socket contents (mm) 14、16、20.8 Mass(g/Set) 2100

Please check the type/dimensions/specifications of the part 3285Z in the Z-EAL Socket Wrench Full Set (9.5 mm Insertion Angle) series.

Additional Products in this Category

Tech Support