(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Offset Handle for Socket Wrench (12.7 mm Insertion Angle)

Offset Handle for Socket Wrench (12.7 mm Insertion Angle)
  • Volume Discount

[Features]
· L shape makes it easy to apply great force, and the socket can be plugged in and used.
· Made from chrome vanadium steel.
[Applications]
· For fastening hexagon bolts and nuts by connecting various sockets and attachments to sockets.

Part Number

Configured Part Number is shown.

VL0428

Part Number
VL0428
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Single Product/Set Classification Single Item Handle Application For handwork Insertion Angle (Shaft measurement when electric drill is involved) (mm) 12.7
Overall length (L dimension)(mm) 280 Trusco Code 376-7264 Features L shape makes it easy to apply great force, and the socket can be plugged in and used. The material is chrome vanadium steel.
Mass(g) 500

Please check the type/dimensions/specifications of the part VL0428 in the Offset Handle for Socket Wrench (12.7 mm Insertion Angle) series.

Additional Products in this Category

Tech Support