(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Y Shape Box Wrench

Y Shape Box Wrench

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Single Item / Set : Single Item Handle
•Use : Manual Operation
•Socket Shape : Hexagonal
For complete product overview and details on Y Shape Box Wrench, see the sections below:

Part Number

Configured Part Number is shown.

Part Number
YB1017
YB1217
YB1319
YB1421
YB1923
Part NumberMinimum order quantityVolume DiscountDays to Ship Width across flat dimension (S Measurement) Overall length (L dimension)
(mm)
Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

10 ~ 17155376-7698230
1 Piece(s)Available

8 Days or more

12 ~ 17155376-7701270
1 Piece(s)Available

8 Days or more

13 ~ 19170376-7710390
1 Piece(s)Available

8 Days or more

14 ~ 21186376-7736400
1 Piece(s)Available

8 Days or more

19 ~ 23194376-7752550

Loading...

  1. 1

Basic Information

Single Product/Set Classification Single Item Handle Application For handwork Socket shape 6 Sq.
Features A single unit can tighten bolt nuts of 3 sizes. The material is S45C.

Additional Products in this Category

Tech Support