(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Slide T Handle (12.7 mm Insertion Angle) (Part Numbers)

Slide T Handle (12.7 mm Insertion Angle)
  • Volume Discount

[Features]
· The head portion freely slides left and right. When a large torque needs to be applied, the head part is slid to the end, and for quick turning, it is slid to the center.
· Made from chrome vanadium steel.
[Applications]
· For fastening hexagon bolts and nuts by connecting various sockets and attachments to sockets.

PDF

Part Number

Configured Part Number is shown.

VT0425

 
Part Number
VT0425
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Single Product/Set Classification Single Item Handle Application For handwork Insertion Angle (Shaft measurement when electric drill is involved) (mm) 12.7
Overall length (L dimension)(mm) 250 Trusco Code 376-7566 Features The head part slides freely left and right. When you would like to apply a large torque, slide the head part to the tip. When you want to spin it quickly, slide the head to the center. Made of chrome vanadium steel.
Mass(g) 380

Please check the type/dimensions/specifications of the part VT0425 in the Slide T Handle (12.7 mm Insertion Angle) series.

Additional Products in this Category

Tech Support