(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

1/4" HEX Electric Screwdriver Socket (Magnetic)

1/4" HEX Electric Screwdriver Socket (Magnetic)
  • Volume Discount

Hex electric drill socket bits of outstanding quality that ideally complement the ratchet set.
[Features]
· Precision fit shape.
· The socket wrench is also of the highest quality.
· Nickel chrome plated finish and precise manufacturing process ensure perfect work.
· Insertion angle 1/4" (6.35 mm).
· Comes with a magnet, and prevents bolts and nuts from falling.
[Applications]
· Useful in various fields such as manufacturing industries, artisan handcrafting, DIY, etc.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
E6-200-5M
E6-200-5.5M
E6-200-6M
E6-200-7M
E6-200-8M
E6-200-9M
E6-200-10M
E6-200-11M
E6-200-12M
E6-200-13M
Part NumberMinimum order quantityVolume DiscountDays to Ship Opposite side dimensions
(mm)
Tip outer diameter
(φ mm)
Applicable Screw
1 Piece(s)Available

9 Days or more

58M2.5
1 Piece(s)Available

9 Days or more

5.58.8M3
1 Piece(s)Available

9 Days or more

69.4M3.5
1 Piece(s)Available

9 Days or more

711M4
1 Piece(s)Available

9 Days or more

812M5
1 Piece(s)Available

9 Days or more

913-
1 Piece(s)Available

9 Days or more

1014.7M6
1 Piece(s)Available

9 Days or more

1116M7
1 Piece(s)Available

9 Days or more

1217-
1 Piece(s)Available

9 Days or more

1318.5M8

Loading...

  1. 1

Basic Information

Product Type Socket Bit (Electric Drill) Insertion Angle(mm) 6.35 Overall Length(mm) 60
Shaft measurements(mm) 6.35

Additional Products in this Category

Tech Support