(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

LED Surface Scratch Detecting Lights (BARLIGHT)

LED Surface Scratch Detecting Lights (BARLIGHT)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

[Features]
· Inspection of dust adhered to the surface of plastic sheets or glass.
· Lighting for inspection of sink marks and uneven surfaces of plastic and rubber molded parts as well as the scribing lines in cutting work, fret saw work, etc.
· Inspecting coated or plated surfaces or uneven embossed surfaces for cracks and unevenness.
· Auxiliary Lighting for Illuminated Magnifying Glass (effective when difficult to see in epi-illumination)

PDF

Part Number

Configured Part Number is shown.

BARLIGHT2

 
Part Number
BARLIGHT2
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

10 Days or more

Loading...

  1. 1

Basic Information

Product Model Other Optical Instruments Light Source High Brightness White LED: 6 Pieces Light Control Function NA
Weight(g) 800 Input Voltage(V) 100、200~240 Rated Frequency 50/60Hz
Supplementary information Dust-proof and water-proof protection degree: IP40 Power Consumption(W) 9 Power cord length(mm) 1900
Operating Temperature Range(°C) 0–40 Illuminance(mm:Lux) 100:21000、200:9700、300:5300

Please check the type/dimensions/specifications of the part BARLIGHT2 in the LED Surface Scratch Detecting Lights (BARLIGHT) series.

Additional Products in this Category

Tech Support