(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

LED Lighting Magnifier without Dimmer (SKKL Series)

LED Lighting Magnifier without Dimmer (SKKL Series)
  • Volume Discount

[Features]
· The power consumption is reduced by 55% compared to fluorescent lights. The cost is reduced by approx. 1/3 when used for 40,000 hours.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SKKL-BX2
SKKL-BX3
SKKL-BX4
SKKL-BX6
SKKL-CFX2
SKKL-CFX4
SKKL-FX3
SKKL-STX2
Part NumberMinimum order quantityVolume DiscountDays to Ship Magnification
(times)
Lens Size
(mm)
Type Weight
(g)
Product Dimensions
(mm)
Specifications, description Box Dimensions
(mm)
Clampable Range
(mm)
Lamp Cord Length
(mm)
Overall Arm Length
(mm)
1 Piece(s)Available

8 Days or more

2φ130Table Stand Type2100 (Excluding Lens)Full height 330Table Stand Type----
1 Piece(s)Available

8 Days or more

3φ130Table Stand Type2100 (Excluding Lens)Full height 330Table Stand Type----
1 Piece(s)Available

8 Days or more

4φ130Table Stand Type2100 (Excluding Lens)Full height 330Table Stand Type----
1 Piece(s)Available

12 Days or more

6φ105Table Stand Type2100 (Excluding Lens)Full height 330Table Stand Type----
1 Piece(s)Available

8 Days or more

2φ130Compact Free Arm/ Clamp Mounting Type2500 (Excluding Lens)Full height 444Compact Free Arm/ Clamp Mounting Typeφ136×146×72H15–60-680
1 Piece(s)Available

8 Days or more

4φ130Compact Free Arm/ Clamp Mounting Type2500 (Excluding Lens)Full height 444Compact Free Arm/ Clamp Mounting Typeφ136×146×72H15–60-680
1 Piece(s)Available

8 Days or more

3φ130Free Arm/Clamp Type2700 (Excluding Lens)Full height 604Free Arm/Clamp Mounting Typeφ136×146×72H15–60-1000
1 Piece(s)Available

10 Days or more

2φ130Clamp Stand Mounting Type2400 (Excluding Lens)Full height 350Clamp Stand Mounting Type160×112×85H15–601000-

Loading...

  1. 1

Basic Information

Product Model Stand-Type Magnifying Glass Major Diameter(mm) φ230 Mounting Model Clamp Mounting Type Free Arm
Series (type) Round Input Voltage(V) 100 to 240 Rated Frequency 50/60Hz
Supplementary information Lens Replaceable Power Consumption(W) 8

Additional Products in this Category

Tech Support