(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
● 1/4" (6.35 mm) insertion angle stepped hexalobular bit of excellent strength and precision.
Tip Type | Torx Type (Hexalobular) | shank diameter(mm) | 6.35 | Overall Length(mm) | 50 |
---|---|---|---|---|---|
Single Product Set Product | Single Item | Presence of magnet at the blade tip | NA | Whether there is a double-end function | NA |
Size | T6 | Insertion Angle(mm) | 6.35 | Length from the center of bowl groove to edge | 9 |
Please check the type/dimensions/specifications of the part E6-400-6 in the 1/4" HEX Stepped Hexalobular Bits series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy