(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Chisel 803

Chisel 803
  • Volume Discount

[Features]
· The use of PB's original special steel makes the cutting edge extremely sturdy.
· The body is powder coated, for easy gripping and surface protection.

Part Number

Configured Part Number is shown.

803

Part Number
803
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

11 Days or more

Loading...

  1. 1

Basic Information

Blade Width(mm) 26 Overall Length(mm) 235 Waist size 26x7
Note The striking head has been subjected to electrical induction quenching treatment according to ISO, DIN standard, therefore safety has been improved. The body has a powder coating that is easy to grip and serves to protect the surface. The blade tip can be reground, leading to cost savings. Mass(g) 260

Please check the type/dimensions/specifications of the part 803 in the Chisel 803 series.

Additional Products in this Category

Tech Support