(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Step Drills - Cobalt High-Speed Steel, 2 Blades, Titanium Coated, NMS-G

Step Drills - Cobalt High-Speed Steel, 2 Blades, Titanium Coated, NMS-G
  • Volume Discount

[Features]
· Since the tip has been given a thinning finish, it bites in lightly and does not cause point misalignment.
[Applications]
· Work materials: Iron plate, copper plate (up to 2 mm), aluminum plate, wood, resin (3 to 4 mm), stainless steel plate (up to 1 mm).

Part Number

Configured Part Number is shown.

NMS-35G

Part Number
NMS-35G
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Step width(mm) 3 Number of Steps(Level) 13 shank diameter(mm) 10
Drilling Dimensions(φ mm) 5, 13, 15, 17, 19, 21, 23, 25, 27, 29, 31, 33, 35 (W/ safety stopper) Trusco Code 138-4554 Mass(g) 203
Surface Treatment Titanium Coating work material Iron Panel, Copper Panel (up to 2 mm), Aluminum Panel, Wood, Plastic (up to 3-4 mm), Stainless Steel Panel (up to 1 mm) Material Cobalt HSS
Accessory Cutting Oil

Please check the type/dimensions/specifications of the part NMS-35G in the Step Drills - Cobalt High-Speed Steel, 2 Blades, Titanium Coated, NMS-G series.

Additional Products in this Category

Tech Support