(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Recoilless Nylon Hammer (Glass Fiber Shaft)

Recoilless Nylon Hammer (Glass Fiber Shaft)
  • Volume Discount

Robust hammer made from glass fiber.
[Features]
· PB SWISS TOOLS hammers are robust and structurally extremely unique.
· Made of the highest grade glass fiber.
· Very long service life.
· Weight of the hammer head determines the size. It fits better in the hand than the hammer with a standard handle.
[Applications]
· The disc is driven downwards with the impact, absorbing recoil. This allows accurate striking with maximum force.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
303-1
303-2
303-3
303-4
303-5
303-7
Part NumberMinimum order quantityVolume DiscountDays to Ship Head (diameter)
(mm)
Head (length)
(mm)
Overall Length
(mm)
1 Piece(s)Available

10 Days or more

2275270
1 Piece(s)Available

8 Days or more

2790290
1 Piece(s)Available

8 Days or more

32100310
1 Piece(s)Available

8 Days or more

35105325
1 Piece(s)Available

8 Days or more

40110350
1 Piece(s)Available

8 Days or more

60120410

Loading...

  1. 1

Basic Information

Product Type Shockless hammer Head material Polyamide Handle material Hickory
Specifications ● One head is flat and the other is round and firmly fixed to the head, allowing simple replacement. When replacing, choose a size compatible with 300 A (flat) or 300 B (round). ● Head center: Steel, weld, black enamel finish. ● The handle is made of black synthetic rubber and the shaft of fiberglass, inserted fully into the shaft tube. ● The hammer head and handle weight is balanced well so that one's hands don't get tired.

Additional Products in this Category

Tech Support