(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Long Hexagonal Pole Wrench with Hold Ring

Long Hexagonal Pole Wrench with Hold Ring
  • Volume Discount

Hexagon wrench which makes access to complicated places easy without holding the screw by hand.
[Features]
· Manufacturing error in all L-shaped wrenches is no more than the thickness of a hair regardless of the size.
· A precision tool with excellent durability created from the adoption of unparalleled dimensional accuracy and tough special alloy.
· Hex bar wrenches: Chrome plated specification and powder coating types are available.
· Select with or without ball point for long and short products alike.
· Embedded spring ring binds screws and tool firmly for easy assembly in places where access is difficult.
[Applications]
· Helps pick up the right tools. For keeping the work site tidy.
· A tool suitable for the application can be selected from a wide range of products.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
212LR-2.5
212LR-3
212LR-4
212LR-5
212LR-6
212LR-8
212LR-10
Part NumberMinimum order quantityVolume DiscountDays to Ship Two-sided Width Size
(mm)
Total Length (L Size)
(mm)
Hex Neck Length (H Size) L-Model Only
(mm)
Compatible Cap Screw Compatible Setscrew
1 Piece(s)Available

8 Days or more

2.511018M3M5
1 Piece(s)Available

8 Days or more

312520M4M6
1 Piece(s)Available

12 Days or more

415022M5M8
1 Piece(s)Available

8 Days or more

516525M6M10
1 Piece(s)Available

8 Days or more

618528M8M12-14
1 Piece(s)Available

8 Days or more

820032M10M16
1 Piece(s)Available

8 Days or more

1022036M12M18-20

Loading...

  1. 1

Basic Information

Model Hex L-shape wrench Tip Model Ballpoint Single Item / Set Single Item
Note * Final tightening cannot be performed with the ball point part. Features Has an extremely high finished dimension accuracy of 1/100 mm. Nickel chrome plated for rust resistance and long service life. The edge is lightly corner-cut, allowing the wrench to be easily inserted into a screw hole. The wrench has a 5-digit production number, which allows referencing everything back through the manufacturing process of the raw material. It has the high hardness of HRC59 and is tough, providing excellent friction resistance and endurance, and allowing high torque to be applied. The precisely manufactured ball points can turn a screw where it is angled. (Allows oblique angles of up to 30°)

Additional Products in this Category

Tech Support