(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Deltagon Metal Borer 200A/350A/500A

Deltagon Metal Borer 200A/350A/500A

Click this image to zoom it.

Move the mouse over the image to zoom

  • 500A
  • 350A
  • 200A
  • DLMB20AL115
  • DLMB35A145
  • DLMB50A18
  • 200A: Center pin
  • 350A: Center pin
  • 500A: Center pin
  • Shank Assembly
  • Volume Discount

•Shank Diameter (mm): 19.05
•Application 2: Ideal for hole drilling work for shipbuilding, bridge building, molding, and in steel frame buildings
•Compatible Material: Metal
•Note: Shank Assembly is common use with 350A and 500A.

Part Number

Configured Part Number is shown.

Part Number
DLMB20AL12
DLMB20AL13
DLMB20AL115
DLMB20AL135
DLMB35A14
DLMB35A15
DLMB35A16
DLMB35A17
DLMB35A18
DLMB35A19
DLMB35A20
DLMB35A22
DLMB35A23
DLMB35A24
DLMB35A25
DLMB35A26
DLMB35A27
DLMB35A28
DLMB35A30
DLMB35A32
DLMB35A35
DLMB35A145
DLMB35A175
DLMB35A245
DLMB35A255
DLMB35A265
DLMB50A18
DLMB50A19
DLMB50A20
DLMB50A22
DLMB50A23
DLMB50A24
DLMB50A25
DLMB50A26
DLMB50A27
DLMB50A28
DLMB50A30
DLMB50A32
DLMB50A33
DLMB50A34
DLMB50A35
DLMB50A36
DLMB50A38
DLMB50A40
DLMB50A42
DLMB50A43
DLMB50A45
DLMB50A50
DLMB50A245
DLMB50A265
MB20ACP
MB35ACP1
MB35ACP2
MB50ACP
MBSK2A
MBSK3A
Part NumberMinimum order quantityVolume DiscountDays to Ship Product Type
(mm)
Blade Tip Diameter
(mm)
Overall length
(mm)
Effective Length
(mm)
Specifications Blade Width
(mm)
Number of flutes
(sheet)
Compatible Shank Assembly Shank diameter
(mm)
Application Application 2 Compatible Material Note
1 Piece(s)Available

8 Days or more

Deltagon Metal Borer 200 A12-20-34MB20ACP19.05For cutting holes in sheet and shaped steel, stainless steel and cast iron up to 20 mm thickIdeal for hole drilling work for shipbuilding, bridge building, molding, and in steel frame buildingsMetal-
1 Piece(s)Available

8 Days or more

Deltagon Metal Borer 200 A13-20-34MB20ACP19.05For cutting holes in sheet and shaped steel, stainless steel and cast iron up to 20 mm thickIdeal for hole drilling work for shipbuilding, bridge building, molding, and in steel frame buildingsMetal-
1 Piece(s)Available

10 Days or more

Deltagon Metal Borer 200 A11.5-20-34MB20ACP19.05For cutting holes in sheet and shaped steel, stainless steel and cast iron up to 20 mm thickIdeal for hole drilling work for shipbuilding, bridge building, molding, and in steel frame buildingsMetal-
1 Piece(s)Available

10 Days or more

Deltagon Metal Borer 200 A13.5-20-34MB20ACP19.05For cutting holes in sheet and shaped steel, stainless steel and cast iron up to 20 mm thickIdeal for hole drilling work for shipbuilding, bridge building, molding, and in steel frame buildingsMetal-
1 Piece(s)Available

10 Days or more

Deltagon Metal Borer 350 A14-35-34MB35ACP119.05The product is for drilling steel sheets, shaped steel, stainless steel sheet, cast iron, etc., up to 35 mm thickness.Ideal for hole drilling work for shipbuilding, bridge building, molding, and in steel frame buildingsMetal-
1 Piece(s)Available

8 Days or more

Deltagon Metal Borer 350 A15-35-35MB35ACP119.05The product is for drilling steel sheets, shaped steel, stainless steel sheet, cast iron, etc., up to 35 mm thickness.Ideal for hole drilling work for shipbuilding, bridge building, molding, and in steel frame buildingsMetal-
1 Piece(s)Available

8 Days or more

Deltagon Metal Borer 350 A16-35-35MB35ACP119.05The product is for drilling steel sheets, shaped steel, stainless steel sheet, cast iron, etc., up to 35 mm thickness.Ideal for hole drilling work for shipbuilding, bridge building, molding, and in steel frame buildingsMetal-
1 Piece(s)Available

10 Days or more

Deltagon Metal Borer 350 A17-35-3.25MB35ACP119.05The product is for drilling steel sheets, shaped steel, stainless steel sheet, cast iron, etc., up to 35 mm thickness.Ideal for hole drilling work for shipbuilding, bridge building, molding, and in steel frame buildingsMetal-
1 Piece(s)Available

8 Days or more

Deltagon Metal Borer 350 A18-35-3.25MB35ACP219.05The product is for drilling steel sheets, shaped steel, stainless steel sheet, cast iron, etc., up to 35 mm thickness.Ideal for hole drilling work for shipbuilding, bridge building, molding, and in steel frame buildingsMetal-
1 Piece(s)Available

8 Days or more

Deltagon Metal Borer 350 A19-35-3.25MB35ACP219.05The product is for drilling steel sheets, shaped steel, stainless steel sheet, cast iron, etc., up to 35 mm thickness.Ideal for hole drilling work for shipbuilding, bridge building, molding, and in steel frame buildingsMetal-
1 Piece(s)Available

8 Days or more

Deltagon Metal Borer 350 A20-35-3.25MB35ACP219.05The product is for drilling steel sheets, shaped steel, stainless steel sheet, cast iron, etc., up to 35 mm thickness.Ideal for hole drilling work for shipbuilding, bridge building, molding, and in steel frame buildingsMetal-
1 Piece(s)Available

8 Days or more

Deltagon Metal Borer 350 A22-35-3.25MB35ACP219.05The product is for drilling steel sheets, shaped steel, stainless steel sheet, cast iron, etc., up to 35 mm thickness.Ideal for hole drilling work for shipbuilding, bridge building, molding, and in steel frame buildingsMetal-
1 Piece(s)Available

10 Days or more

Deltagon Metal Borer 350 A23-35-3.25MB35ACP219.05The product is for drilling steel sheets, shaped steel, stainless steel sheet, cast iron, etc., up to 35 mm thickness.Ideal for hole drilling work for shipbuilding, bridge building, molding, and in steel frame buildingsMetal-
1 Piece(s)Available

10 Days or more

Deltagon Metal Borer 350 A24-35-3.26MB35ACP219.05The product is for drilling steel sheets, shaped steel, stainless steel sheet, cast iron, etc., up to 35 mm thickness.Ideal for hole drilling work for shipbuilding, bridge building, molding, and in steel frame buildingsMetal-
1 Piece(s)Available

10 Days or more

Deltagon Metal Borer 350 A25-35-3.26MB35ACP219.05The product is for drilling steel sheets, shaped steel, stainless steel sheet, cast iron, etc., up to 35 mm thickness.Ideal for hole drilling work for shipbuilding, bridge building, molding, and in steel frame buildingsMetal-
1 Piece(s)Available

10 Days or more

Deltagon Metal Borer 350 A26-35-3.26MB35ACP219.05The product is for drilling steel sheets, shaped steel, stainless steel sheet, cast iron, etc., up to 35 mm thickness.Ideal for hole drilling work for shipbuilding, bridge building, molding, and in steel frame buildingsMetal-
1 Piece(s)Available

10 Days or more

Deltagon Metal Borer 350 A27-35-3.26MB35ACP219.05The product is for drilling steel sheets, shaped steel, stainless steel sheet, cast iron, etc., up to 35 mm thickness.Ideal for hole drilling work for shipbuilding, bridge building, molding, and in steel frame buildingsMetal-
1 Piece(s)Available

10 Days or more

Deltagon Metal Borer 350 A28-35-3.26MB35ACP219.05The product is for drilling steel sheets, shaped steel, stainless steel sheet, cast iron, etc., up to 35 mm thickness.Ideal for hole drilling work for shipbuilding, bridge building, molding, and in steel frame buildingsMetal-
1 Piece(s)Available

8 Days or more

Deltagon Metal Borer 350 A30-35-3.26MB35ACP219.05The product is for drilling steel sheets, shaped steel, stainless steel sheet, cast iron, etc., up to 35 mm thickness.Ideal for hole drilling work for shipbuilding, bridge building, molding, and in steel frame buildingsMetal-
1 Piece(s)Available

10 Days or more

Deltagon Metal Borer 350 A32-35-3.26MB35ACP219.05The product is for drilling steel sheets, shaped steel, stainless steel sheet, cast iron, etc., up to 35 mm thickness.Ideal for hole drilling work for shipbuilding, bridge building, molding, and in steel frame buildingsMetal-
1 Piece(s)Available

10 Days or more

Deltagon Metal Borer 350 A35-35-3.26MB35ACP219.05The product is for drilling steel sheets, shaped steel, stainless steel sheet, cast iron, etc., up to 35 mm thickness.Ideal for hole drilling work for shipbuilding, bridge building, molding, and in steel frame buildingsMetal-
1 Piece(s)Available

10 Days or more

Deltagon Metal Borer 350 A14.5-35-34MB35ACP119.05The product is for drilling steel sheets, shaped steel, stainless steel sheet, cast iron, etc., up to 35 mm thickness.Ideal for hole drilling work for shipbuilding, bridge building, molding, and in steel frame buildingsMetal-
1 Piece(s)Available

8 Days or more

Deltagon Metal Borer 350 A17.5-35-3.25MB35ACP219.05The product is for drilling steel sheets, shaped steel, stainless steel sheet, cast iron, etc., up to 35 mm thickness.Ideal for hole drilling work for shipbuilding, bridge building, molding, and in steel frame buildingsMetal-
1 Piece(s)Available

10 Days or more

Deltagon Metal Borer 350 A24.5-35-3.26MB35ACP219.05The product is for drilling steel sheets, shaped steel, stainless steel sheet, cast iron, etc., up to 35 mm thickness.Ideal for hole drilling work for shipbuilding, bridge building, molding, and in steel frame buildingsMetal-
1 Piece(s)Available

10 Days or more

Deltagon Metal Borer 350 A25.5-35-3.26MB35ACP219.05The product is for drilling steel sheets, shaped steel, stainless steel sheet, cast iron, etc., up to 35 mm thickness.Ideal for hole drilling work for shipbuilding, bridge building, molding, and in steel frame buildingsMetal-
1 Piece(s)Available

10 Days or more

Deltagon Metal Borer 350 A26.5-35-3.26MB35ACP219.05The product is for drilling steel sheets, shaped steel, stainless steel sheet, cast iron, etc., up to 35 mm thickness.Ideal for hole drilling work for shipbuilding, bridge building, molding, and in steel frame buildingsMetal-
1 Piece(s)Available

10 Days or more

Deltagon Metal Borer 500 A18-50-3.25MB50ACP19.05The product is for drilling steel sheets, shaped steel, stainless steel sheet, cast iron, etc., up to 50 mm thickness.Ideal for hole drilling work for shipbuilding, bridge building, molding, and in steel frame buildingsMetal-
1 Piece(s)Available

10 Days or more

Deltagon Metal Borer 500 A19-50-3.25MB50ACP19.05The product is for drilling steel sheets, shaped steel, stainless steel sheet, cast iron, etc., up to 50 mm thickness.Ideal for hole drilling work for shipbuilding, bridge building, molding, and in steel frame buildingsMetal-
1 Piece(s)Available

10 Days or more

Deltagon Metal Borer 500 A20-50-3.25MB50ACP19.05The product is for drilling steel sheets, shaped steel, stainless steel sheet, cast iron, etc., up to 50 mm thickness.Ideal for hole drilling work for shipbuilding, bridge building, molding, and in steel frame buildingsMetal-
1 Piece(s)Available

10 Days or more

Deltagon Metal Borer 500 A22-50-3.25MB50ACP19.05The product is for drilling steel sheets, shaped steel, stainless steel sheet, cast iron, etc., up to 50 mm thickness.Ideal for hole drilling work for shipbuilding, bridge building, molding, and in steel frame buildingsMetal-
1 Piece(s)Available

10 Days or more

Deltagon Metal Borer 500 A23-50-3.25MB50ACP19.05The product is for drilling steel sheets, shaped steel, stainless steel sheet, cast iron, etc., up to 50 mm thickness.Ideal for hole drilling work for shipbuilding, bridge building, molding, and in steel frame buildingsMetal-
1 Piece(s)Available

10 Days or more

Deltagon Metal Borer 500 A24-50-3.26MB50ACP19.05The product is for drilling steel sheets, shaped steel, stainless steel sheet, cast iron, etc., up to 50 mm thickness.Ideal for hole drilling work for shipbuilding, bridge building, molding, and in steel frame buildingsMetal-
1 Piece(s)Available

10 Days or more

Deltagon Metal Borer 500 A25-50-3.26MB50ACP19.05The product is for drilling steel sheets, shaped steel, stainless steel sheet, cast iron, etc., up to 50 mm thickness.Ideal for hole drilling work for shipbuilding, bridge building, molding, and in steel frame buildingsMetal-
1 Piece(s)Available

10 Days or more

Deltagon Metal Borer 500 A26-50-3.26MB50ACP19.05The product is for drilling steel sheets, shaped steel, stainless steel sheet, cast iron, etc., up to 50 mm thickness.Ideal for hole drilling work for shipbuilding, bridge building, molding, and in steel frame buildingsMetal-
1 Piece(s)Available

10 Days or more

Deltagon Metal Borer 500 A27-50-3.26MB50ACP19.05The product is for drilling steel sheets, shaped steel, stainless steel sheet, cast iron, etc., up to 50 mm thickness.Ideal for hole drilling work for shipbuilding, bridge building, molding, and in steel frame buildingsMetal-
1 Piece(s)Available

10 Days or more

Deltagon Metal Borer 500 A28-50-3.26MB50ACP19.05The product is for drilling steel sheets, shaped steel, stainless steel sheet, cast iron, etc., up to 50 mm thickness.Ideal for hole drilling work for shipbuilding, bridge building, molding, and in steel frame buildingsMetal-
1 Piece(s)Available

10 Days or more

Deltagon Metal Borer 500 A30-50-3.26MB50ACP19.05The product is for drilling steel sheets, shaped steel, stainless steel sheet, cast iron, etc., up to 50 mm thickness.Ideal for hole drilling work for shipbuilding, bridge building, molding, and in steel frame buildingsMetal-
1 Piece(s)Available

10 Days or more

Deltagon Metal Borer 500 A32-50-3.26MB50ACP19.05The product is for drilling steel sheets, shaped steel, stainless steel sheet, cast iron, etc., up to 50 mm thickness.Ideal for hole drilling work for shipbuilding, bridge building, molding, and in steel frame buildingsMetal-
1 Piece(s)Available

10 Days or more

Deltagon Metal Borer 500 A33-50-3.26MB50ACP19.05The product is for drilling steel sheets, shaped steel, stainless steel sheet, cast iron, etc., up to 50 mm thickness.Ideal for hole drilling work for shipbuilding, bridge building, molding, and in steel frame buildingsMetal-
1 Piece(s)Available

10 Days or more

Deltagon Metal Borer 500 A34-50-3.26MB50ACP19.05The product is for drilling steel sheets, shaped steel, stainless steel sheet, cast iron, etc., up to 50 mm thickness.Ideal for hole drilling work for shipbuilding, bridge building, molding, and in steel frame buildingsMetal-
1 Piece(s)Available

8 Days or more

Deltagon Metal Borer 500 A35-50-3.26MB50ACP19.05The product is for drilling steel sheets, shaped steel, stainless steel sheet, cast iron, etc., up to 50 mm thickness.Ideal for hole drilling work for shipbuilding, bridge building, molding, and in steel frame buildingsMetal-
1 Piece(s)Available

10 Days or more

Deltagon Metal Borer 500 A36-50-3.26MB50ACP19.05The product is for drilling steel sheets, shaped steel, stainless steel sheet, cast iron, etc., up to 50 mm thickness.Ideal for hole drilling work for shipbuilding, bridge building, molding, and in steel frame buildingsMetal-
1 Piece(s)Available

10 Days or more

Deltagon Metal Borer 500 A38-50-3.26MB50ACP19.05The product is for drilling steel sheets, shaped steel, stainless steel sheet, cast iron, etc., up to 50 mm thickness.Ideal for hole drilling work for shipbuilding, bridge building, molding, and in steel frame buildingsMetal-
1 Piece(s)Available

10 Days or more

Deltagon Metal Borer 500 A40-50-3.28MB50ACP19.05The product is for drilling steel sheets, shaped steel, stainless steel sheet, cast iron, etc., up to 50 mm thickness.Ideal for hole drilling work for shipbuilding, bridge building, molding, and in steel frame buildingsMetal-
1 Piece(s)Available

14 Days or more

Deltagon Metal Borer 500 A42-50-3.28MB50ACP19.05The product is for drilling steel sheets, shaped steel, stainless steel sheet, cast iron, etc., up to 50 mm thickness.Ideal for hole drilling work for shipbuilding, bridge building, molding, and in steel frame buildingsMetal-
1 Piece(s)Available

10 Days or more

Deltagon Metal Borer 500 A43-50-3.28MB50ACP19.05The product is for drilling steel sheets, shaped steel, stainless steel sheet, cast iron, etc., up to 50 mm thickness.Ideal for hole drilling work for shipbuilding, bridge building, molding, and in steel frame buildingsMetal-
1 Piece(s)Available

10 Days or more

Deltagon Metal Borer 500 A45-50-3.28MB50ACP19.05The product is for drilling steel sheets, shaped steel, stainless steel sheet, cast iron, etc., up to 50 mm thickness.Ideal for hole drilling work for shipbuilding, bridge building, molding, and in steel frame buildingsMetal-
1 Piece(s)Available

10 Days or more

Deltagon Metal Borer 500 A50-50-3.28MB50ACP19.05The product is for drilling steel sheets, shaped steel, stainless steel sheet, cast iron, etc., up to 50 mm thickness.Ideal for hole drilling work for shipbuilding, bridge building, molding, and in steel frame buildingsMetal-
1 Piece(s)Available

10 Days or more

Deltagon Metal Borer 500 A24.5-50-3.26MB50ACP19.05The product is for drilling steel sheets, shaped steel, stainless steel sheet, cast iron, etc., up to 50 mm thickness.Ideal for hole drilling work for shipbuilding, bridge building, molding, and in steel frame buildingsMetal-
1 Piece(s)Available

10 Days or more

Deltagon Metal Borer 500 A26.5-50-3.26MB50ACP19.05The product is for drilling steel sheets, shaped steel, stainless steel sheet, cast iron, etc., up to 50 mm thickness.Ideal for hole drilling work for shipbuilding, bridge building, molding, and in steel frame buildingsMetal-
1 Piece(s)Available

8 Days or more

Center Pin (With carbide)4.7575-For MB200A--------
1 Piece(s)Available

8 Days or more

Center Pin (With carbide)7.191-For MB350A, Φ14 to Φ17--------
1 Piece(s)Available

10 Days or more

Center Pin (With carbide)893-For MB350A, Φ17.5 to Φ40--------
1 Piece(s)Available

8 Days or more

Center Pin (With carbide)8115-For MB500A, Φ18 to Φ65--------
1 Piece(s)Available

10 Days or more

Shank Assembly (with center pin)---For 17.5 to 35 mm-------Shank Assembly is common use with 350A and 500A.
1 Piece(s)Available

10 Days or more

Shank Assembly (with center pin)---For 17.5 to 65 mm-------Shank Assembly is common use with 350A and 500A.

Loading...

  1. 1

Additional Products in this Category

Tech Support