(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Deltagon Metal Borer 500

Deltagon Metal Borer 500

Click this image to zoom it.

Move the mouse over the image to zoom

  • DLMB5018
  • MBSK2、MBSK3
  • Volume Discount

•Blade Width (mm): 3.2
•Application 2: Ideal for hole drilling work for shipbuilding, bridge building, molding, and in steel frame buildings
•Compatible Material: Metal
•Compatible Electric Motor: Magnetic Drilling Machine, Upright Drilling Machine, Radial Drilling Machine, Lathe, Milling Cutter, Special Magnetic Drilling Machine (Hitachi BM60Y, BM60M)

Part Number

Configured Part Number is shown.

Part Number
DLMB5018
DLMB5020
DLMB5022
DLMB5028
DLMB5035
DLMB5036
DLMB5050
MBSK2
Part NumberMinimum order quantityVolume DiscountDays to Ship Product Type
(mm)
Blade Tip Diameter
(mm)
Blade Width
(mm)
Number of flutes
(sheet)
Compatible Shank Assembly Application Application 2 Compatible Material Compatible Electric Motor
1 Piece(s)Available

8 Days or more

Deltagon Metal Borer 500183.25MBSK2/MBSK3The product is for drilling steel sheets, shaped steel, stainless steel sheet, cast iron, etc., up to 50 mm thickness.Ideal for hole drilling work for shipbuilding, bridge building, molding, and in steel frame buildingsMetalMagnetic Drilling Machine, Upright Drilling Machine, Radial Drilling Machine, Lathe, Milling Cutter, Special Magnetic Drilling Machine (Hitachi BM60Y, BM60M)
1 Piece(s)Available

8 Days or more

Deltagon Metal Borer 500203.25MBSK2/MBSK3The product is for drilling steel sheets, shaped steel, stainless steel sheet, cast iron, etc., up to 50 mm thickness.Ideal for hole drilling work for shipbuilding, bridge building, molding, and in steel frame buildingsMetalMagnetic Drilling Machine, Upright Drilling Machine, Radial Drilling Machine, Lathe, Milling Cutter, Special Magnetic Drilling Machine (Hitachi BM60Y, BM60M)
1 Piece(s)Available

8 Days or more

Deltagon Metal Borer 500223.25MBSK2/MBSK3The product is for drilling steel sheets, shaped steel, stainless steel sheet, cast iron, etc., up to 50 mm thickness.Ideal for hole drilling work for shipbuilding, bridge building, molding, and in steel frame buildingsMetalMagnetic Drilling Machine, Upright Drilling Machine, Radial Drilling Machine, Lathe, Milling Cutter, Special Magnetic Drilling Machine (Hitachi BM60Y, BM60M)
1 Piece(s)Available

8 Days or more

Deltagon Metal Borer 500283.26MBSK2/MBSK3The product is for drilling steel sheets, shaped steel, stainless steel sheet, cast iron, etc., up to 50 mm thickness.Ideal for hole drilling work for shipbuilding, bridge building, molding, and in steel frame buildingsMetalMagnetic Drilling Machine, Upright Drilling Machine, Radial Drilling Machine, Lathe, Milling Cutter, Special Magnetic Drilling Machine (Hitachi BM60Y, BM60M)
1 Piece(s)Available

8 Days or more

Deltagon Metal Borer 500353.26MBSK2/MBSK3The product is for drilling steel sheets, shaped steel, stainless steel sheet, cast iron, etc., up to 50 mm thickness.Ideal for hole drilling work for shipbuilding, bridge building, molding, and in steel frame buildingsMetalMagnetic Drilling Machine, Upright Drilling Machine, Radial Drilling Machine, Lathe, Milling Cutter, Special Magnetic Drilling Machine (Hitachi BM60Y, BM60M)
1 Piece(s)Available

8 Days or more

Deltagon Metal Borer 500363.26MBSK3The product is for drilling steel sheets, shaped steel, stainless steel sheet, cast iron, etc., up to 50 mm thickness.Ideal for hole drilling work for shipbuilding, bridge building, molding, and in steel frame buildingsMetalMagnetic Drilling Machine, Upright Drilling Machine, Radial Drilling Machine, Lathe, Milling Cutter, Special Magnetic Drilling Machine (Hitachi BM60Y, BM60M)
1 Piece(s)Available

8 Days or more

Deltagon Metal Borer 500503.28MBSK3The product is for drilling steel sheets, shaped steel, stainless steel sheet, cast iron, etc., up to 50 mm thickness.Ideal for hole drilling work for shipbuilding, bridge building, molding, and in steel frame buildingsMetalMagnetic Drilling Machine, Upright Drilling Machine, Radial Drilling Machine, Lathe, Milling Cutter, Special Magnetic Drilling Machine (Hitachi BM60Y, BM60M)
1 Piece(s)Available

8 Days or more

Shank Assembly (MT-2)----18~35mm---

Loading...

  1. 1

Additional Products in this Category

Tech Support