(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Wet Mist Diamond Drill, One-Touch Type

Wet Mist Diamond Drill, One-Touch Type
  • Volume Discount

Speedily drills difficult-to-cut materials such as porcelain tiles, stone materials, and roof tiles. Water is used to increase drilling efficiency by cooling the diamond blade tip and discharging chips.

[Features]
· Body and shank can be easily replaced with one touch.
· Since the cutter and the body are connected by screws, if there is cutting edge wear, it is possible to replace only the cutter.
· Enables low-vibration, low-noise drilling.
· Dust will not clog in cracks. Minimizes back surface peeling when punching through.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
DM040C
DM060C
DM065C
DM080C
DM085C
DM100C
DM105C
DM120C
DM125C
DM145C
DM180C
DMA04050B
DMA050100B
DMA05050B
DMA060100B
DMA06050B
DMA080100B
DMA08050B
DMA085100B
DMA10050B
DMA100100B
DMA10550B
DMA105100B
DMA120100B
DMA125100B
DMA145100B
DMA180100B
Part NumberMinimum order quantityVolume DiscountDays to Ship Details Type Blade Tip Diameter
(mm)
Effective Length
(mm)
1 Piece(s)Available

10 Days or more

Cutter4.0Common for 50 and 100
1 Piece(s)Available

10 Days or more

Cutter6.0Common for 50 and 100
1 Piece(s)Available

10 Days or more

Cutter6.5Common for 50 and 100
1 Piece(s)Available

10 Days or more

Cutter8.0Common for 50 and 100
1 Piece(s)Available

10 Days or more

Cutter8.5Common for 50 and 100
1 Piece(s)Available

10 Days or more

Cutter10.0Common for 50 and 100
1 Piece(s)Available

10 Days or more

Cutter10.5Common for 50 and 100
1 Piece(s)Available

10 Days or more

Cutter12.0Common for 50 and 100
1 Piece(s)Available

10 Days or more

Cutter12.5Common for 50 and 100
1 Piece(s)Available

10 Days or more

Cutter14.5Common for 50 and 100
1 Piece(s)Available

10 Days or more

Cutter18.0Common for 50 and 100
1 Piece(s)Available

10 Days or more

Body4.050
1 Piece(s)Available

10 Days or more

Body5.0100
1 Piece(s)Available

10 Days or more

Body5.050
1 Piece(s)Available

10 Days or more

Body6.0/6.5100
1 Piece(s)Available

10 Days or more

Body6.0/6.550
1 Piece(s)Available

10 Days or more

Body8.0100
1 Piece(s)Available

10 Days or more

Body8.050
1 Piece(s)Available

10 Days or more

Body8.5/9.0100
1 Piece(s)Available

10 Days or more

Body10.050
1 Piece(s)Available

10 Days or more

Body10.0100
1 Piece(s)Available

10 Days or more

Body10.550
1 Piece(s)Available

10 Days or more

Body10.5100
1 Piece(s)Available

10 Days or more

Body12.0100
1 Piece(s)Available

10 Days or more

Body12.5100
1 Piece(s)Available

10 Days or more

Body14.5100
1 Piece(s)Available

10 Days or more

Body18.0100

Loading...

  1. 1

Basic Information

Electric Motor Rotation Speed(rpm) 1,500~15,000 Application Earthquake-resistance reinforcement work, waterproofing work, repair work of building outer wall, drilling work done for anchor pilot hole Compatible Material Concrete, porcelain tiles, stone materials, molded cement, mortar, roof tiles
Compatible Electric Motor Electric Drill (Double Insulated, Circular)

Additional Products in this Category

Tech Support