(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tip (Round Groove Grooving Tip TGA Type)

Tip (Round Groove Grooving Tip TGA Type)
  • Volume Discount

Insert for cutting tools.
•Shape: T (Triangle)
•Selfishly: Left-hand

PDF

Part Number

Configured Part Number is shown.

TGAL4050RAC530U

 
Part Number
TGAL4050RAC530U
Part NumberMinimum order quantityVolume DiscountDays to Ship
10 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Shape T (Triangle) Application Grooving / Parting Work material Steel / Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloy
Selfishly Left-hand Nose Radius Other Material type AC530U
Dimension W(mm) 1 Dimension S(mm) 4.76 Dimension φD(mm) 12.7
Detailed Nose Radius(mm) 0.5 Material Carbide Coating Applicable Holder GWC L2020-15/GWC L2525-15/GWCS L2020-15/GWCS L2525-15
Dimension A(mm) 2.5 Maximum Groove Depth (External Diameter/Internal Diameter)(mm) 2.0/1.7

Additional Products in this Category

Tech Support