(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Chisel Driver Set (Penetrating Type)

Chisel Driver Set (Penetrating Type)
  • Volume Discount

•Standards for Tip Shape : Phillips (+) / Slotted (-)
•Phillips Tip Size (+) : No. 1, No. 2, No. 3
•Single Item / Set Classification : Set Product
•Shaft type : Round
•Magnet : None
•Shaft thru : Included
For complete product overview and details on Chisel Driver Set (Penetrating Type), see the sections below:

Part Number

Configured Part Number is shown.

343688

Part Number
343688
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Tip standards Phillips (+)/Flathead(-) Tip size / Phillips (+) No.1 / No.2 / No.3 Tip size / flathead (-) blade width (mm) B1 5.5 / 3.5 / 9
Shaft length L (mm) 100 / 150 / 80 Single Product/Set Classification Set Product Shaft type Round
Magnet NA Shaft through Available Bolster Included
Grip Type Rubber Blade Tip Black Point Tip Set Content (+)1、(+)2、(+)3、(-)3.5、(-)5.5、(-)9.0
Set Contents (Items) 6 JAN Code 4013288162380 Trusco Code 438-7201
Features Strike type through driver. It comes with a bolster that can be tightened powerfully using a wrench. Special grip makes it easy to grasp and fits perfectly. Specifications Through Hole Type Mass(g) 769/set

Please check the type/dimensions/specifications of the part 343688 in the Chisel Driver Set (Penetrating Type) series.

Additional Products in this Category

Tech Support