(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· When the tip of the screwdriver is brought into contact with an outlet, etc., and you press the rear end of the grip, the neon tube inside the grip activates and you can see the current flow.
· Suitable for checking the presence or absence of electric current in the electric wire.
Tip standards | Combination | Tip size / Phillips (+) | No.1 / No.2 | Tip size / flathead (-) blade width (mm) B1 | 3 / 5 |
---|---|---|---|---|---|
Single Product/Set Classification | Set Product | Shaft type | Round | Magnet | NA |
Shaft through | NA | Bolster | NA | Grip Type | Resin |
Set Content | (+)1/(+)2/(+)2 Spare (-)3 mm/(-)5 mm, Drill | Set Contents (Items) | 6 | Mass(g) | 200/set |
Trusco Code | 285-3582 | Features | When the tip of the screwdriver is brought into contact with an outlet, etc., and you press the rear end of the grip, the neon tube inside the grip activates and you can see the current flow. Suitable for checking the presence or absence of electric current in the electric wire. | Case Size | 67X150mm |
Specifications (for low-pressure) | 80-250 VAC (alternating current), 100 to 200 VDC (direct current) |
Please check the type/dimensions/specifications of the part TED-526 in the Screwdriver Set with Voltage Detector series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy