(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Piercing Screwdriver (Incorporating Magnet)

Piercing Screwdriver (Incorporating Magnet)
  • Volume Discount

[Features]
· Features a non-slip ergonomically designed grip.
· The hexagon nut attached to the base of the shaft can be used together with a wrench to enable strong turning.

Part Number

Configured Part Number is shown.

Part Number
TKD-1-75
TKD-3-150
TKD-6.5-100
TKD-6.5-150
TKD-8-150
Part NumberMinimum order quantityVolume DiscountDays to Ship Tip standards Tip size / Phillips (+) Tip size / flathead (-) blade width (mm) B1 Shaft length L (mm) Overall Length
(mm)
Mass
(g)
Trusco Code
1 Piece(s)Available

10 Days or more

Phillips (+)No.1-7517590.5416-2871
1 Piece(s)Available

9 Days or more

Phillips (+)No.3-150272235416-2901
1 Piece(s)Available

9 Days or more

Flathead (-)-6.5100210136423-9393
1 Piece(s)Available

9 Days or more

Flathead (-)-6.5150260150423-9407
1 Piece(s)Available

9 Days or more

Flathead (-)-8150272235416-2862

Loading...

  1. 1

Basic Information

Single Product/Set Classification Single Item Shaft type Round Magnet Available
Shaft through Available Bolster Included Grip Type Rubber
Features Features a non-slip ergonomically designed grip. The hexagon nut attached to the base of the shaft can be used together with a wrench to enable strong turning. Specifications Full body hardened DIN compliant product

Additional Products in this Category

Tech Support