(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· Can be bent freely and used in hard-to-reach places to pick up parts that are not attracted to magnets.
[Applications]
· Collection of precision components. Maintenance of machinery facilities.
· Collects parts lost while working in factories.
· Temporary fixing of screws and nuts.
Part Number
Configured Part Number is shown.
NO9000-500
Single Product/Set Classification | Single Item | Overall Length(mm) | 500 | Trusco Code | 256-9442 |
---|---|---|---|---|---|
Features | Can be bent freely and used in hard-to-reach places to pick up parts that are not attracted to magnets. | Tip diameter(mm) | 10 | Total Claw Length(mm) | 50 |
Mass | 168g |
Please check the type/dimensions/specifications of the part NO9000-500 in the "Benri Catch" Flexible Magnetic Pickup Tool series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy