(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Standards for Tip Shape : Minus (-)
•Single Item / Set Classification : Single Item
•Shaft type : Square
•Magnet : None
•Shaft thru : None
For complete product overview and details on Wide Driver, see the sections below:
Tip standards | Flathead (-) | Tip size / flathead (-) blade width (mm) B1 | 18 | Shaft length L (mm) | 75 |
---|---|---|---|---|---|
Single Product/Set Classification | Single Item | Shaft type | Square | Magnet | NA |
Shaft through | NA | Bolster | NA | Grip Type | Resin |
Tip size / flathead (-) blade thickness (mm) B2 | 1.8 | Overall Length(mm) | 185 | Blade tip width(mm) | 18 |
Trusco Code | 275-5254 | Features | As it has a wide type tip component, it can turn large screws that could only be turned with large u screwdrivers in the past. Can also turn things like plastic screws without damaging them. A square shaft type that can be clamped on with pliers or a monkey wrench. | Mass | 110g |
Please check the type/dimensions/specifications of the part D-20 in the Wide Driver series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy