(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Standards for Tip Shape : Phillips (+) / Slotted (-)
•Phillips Tip Size (+) : No. 2
•Single Item / Set Classification : Single Item
•Shaft type : Square
•Magnet : Included
For complete product overview and details on Quick Ball 60 Ratchet Screwdriver (Magnetic), see the sections below:
Part Number
Configured Part Number is shown.
395-D
Tip standards | Phillips (+)/Flathead(-) | Tip size / Phillips (+) | No.2 |
---|---|---|---|
Tip size / flathead (-) blade width (mm) B1 | 6 | Shaft length L (mm) | 95 |
Single Product/Set Classification | Single Item | Shaft type | Square |
Magnet | Available | Grip Type | Rubber |
Overall Length(mm) | 190 | Trusco Code | 360-0980 |
Features | Built-in 6° ratchet mechanism with 60 gears. Elastomer resin and ball shaped handle makes it easy to apply force. Insertion angle is 6.35 mm. | Specifications, blade tip | With Magnet |
Show More | |||
Mass(g) | 160 | - | - |
Show Less |
Tip standards | Phillips (+)/Flathead(-) | Tip size / Phillips (+) | No.2 | Tip size / flathead (-) blade width (mm) B1 | 6 |
---|---|---|---|---|---|
Shaft length L (mm) | 95 | Single Product/Set Classification | Single Item | Shaft type | Square |
Magnet | Available | Grip Type | Rubber | Overall Length(mm) | 190 |
Trusco Code | 360-0980 | Features | Built-in 6° ratchet mechanism with 60 gears. Elastomer resin and ball shaped handle makes it easy to apply force. Insertion angle is 6.35 mm. | Specifications, blade tip | With Magnet |
Mass(g) | 160 |
Please check the type/dimensions/specifications of the part 395-D in the Quick Ball 60 Ratchet Screwdriver (Magnetic) series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy