(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Superfit Precision Box Screwdriver

Superfit Precision Box Screwdriver

Click this image to zoom it.

Move the mouse over the image to zoom

  • 3551
  • 3552
  • 3553
  • 3554
  • 3550
  • Volume Discount

[Features]
· A high-strength type with an elastomer resin handle.

Part Number

Configured Part Number is shown.

3550

Part Number
3550
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Tip standards Box Shaft length L (mm) 40 Single Product/Set Classification Single Item
Shaft type Round Magnet NA Shaft through NA
Bolster NA Grip Type Resin (Box/Hex/Ball-Point) Width Across Flats (mm) 2
Overall Length(mm) 148 Blade Tip Opposite side 2.0 mm hexagon Trusco Code 395-9236
Features A high-strength type with an elastomer resin handle. Mass(g) 27

Please check the type/dimensions/specifications of the part 3550 in the Superfit Precision Box Screwdriver series.

Additional Products in this Category

Tech Support