(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· Has a square cross-section to increase work efficiency.
· Soft grip is adopted.
Tip standards | Phillips (+) | Tip size / Phillips (+) | No.000 | Shaft length L (mm) | 75 |
---|---|---|---|---|---|
Single Product/Set Classification | Single Item | Shaft type | Round | Magnet | NA |
Shaft through | NA | Bolster | NA | Grip Type | Rubber |
Overall Length(mm) | 183 | Blade Tip | No.000 | Trusco Code | 275-9446 |
Features | Has a square cross-section to increase work efficiency. Features a soft grip. | Mass(g) | 18 |
Please check the type/dimensions/specifications of the part 3510 in the "Superfit" Precision Screwdriver series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy