(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Wrenches - 8-Piece Set, Flex-Head, Combination Type, TGRW-800F

Wrenches - 8-Piece Set, Flex-Head, Combination Type, TGRW-800F
  • Volume Discount

[Features]
· There is no forward/reverse switching.
· The angle of the head on the ratchet offset side can be set arbitrarily.
· Uses 72-tooth gears to achieve a feed angle of 5°.
· The finished surface is beautiful, pleasant to touch, and feels heavy.

Part Number

Configured Part Number is shown.

TGRW-800F

Part Number
TGRW-800F
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Model Combination Ratchet Mechanism Available Swing Head (Flex) Available
Two-sided Width Size(mm) 10 / 12 / 13 / 14 / 17 / 19 / 7 / 8 Single Item / Set Set Product Details Type Set
Set Content(Point) 8 Set Content TGRW-07F、08F、10F、12F、13F、14F、17F、19F Trusco Code 416-0029
Mass 1,169 g/set

Please check the type/dimensions/specifications of the part TGRW-800F in the Wrenches - 8-Piece Set, Flex-Head, Combination Type, TGRW-800F series.

Additional Products in this Category

Tech Support