(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ratchet Combination Wrench (Standard Type)

Ratchet Combination Wrench (Standard Type)
  • Volume Discount

[Features]
· There is no forward/reverse switching.
· As it is straight, it is ideal for work in narrow and deep places.
· Feed angle of 5° has been achieved.
· The finished surface is beautiful, pleasant to touch, and feels heavy.
· The surface has trivalent chrome plating.

Part Number

Configured Part Number is shown.

Part Number
TGRW-07
TGRW-08
TGRW-10
TGRW-13
TGRW-17
TGRW-19
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Two-sided Width Size
(mm)
Thick Eyeglasses
(mm)
Thick Wrench
(mm)
Trusco Code Mass
1 Piece(s)Available

11 Days or more

136774.7415-948936g
1 Piece(s)Available

8 Days or more

136874.7415-949735g
1 Piece(s)Available

11 Days or more

160107.75.4415-950155g
1 Piece(s)Available

11 Days or more

180139.36.2415-952793g
1 Piece(s)Available

8 Days or more

2331710.98.3415-9543188g
1 Piece(s)Available

8 Days or more

2501911.59415-9551238g

Loading...

  1. 1

Basic Information

Model Combination Ratchet Mechanism Available Swing Head (Flex) NA
Single Item / Set Single Item Material Cr-V (Chromium Vanadium Steel)

Additional Products in this Category

Tech Support