(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· It can switch between forward and reverse by moving the switching claw left or right.
· With non-chrome plating treatment, it is environmentally friendly.
· Made of general chrome vanadium steel.
· Uses 72-tooth gears to achieve a feed angle of 5°.
· Gear wrench handle bend angle is small at 15°, ideal for working in locations with height restrictions.
· A mirror type with good tactile property and beautiful metal surface.
Model | Combination | Ratchet Mechanism | Available | Swing Head (Flex) | Available |
---|---|---|---|---|---|
Overall Length(mm) | 189 | Offset Angle(°) | 15 | Two-sided Width Size(mm) | 14 |
Single Item / Set | Single Item | Thick Eyeglasses(mm) | 9.4 | Thick Wrench(mm) | 6.9 |
Trusco Code | 329-3556 | Mass | 116g |
Please check the type/dimensions/specifications of the part TGRN-14R in the "Switchable Gear Wrench" (Combination Type) series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy