(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Wrenches - Combination Type, Chrome-Vanadium Steel, Chrome Plated, TGR

Wrenches - Combination Type, Chrome-Vanadium Steel, Chrome Plated, TGR
  • Volume Discount

[Features]
· The forward and reverse are switched by pin.
· With beautiful hard chrome plating.
· Adopts 72-tooth gears.
· The wrench has a non-slip design, firmly holding bolts and nuts.

Part Number

Configured Part Number is shown.

Part Number
TGR-C13
TGR-C19
TGR-C24
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Two-sided Width Size
(mm)
Thick Eyeglasses
(mm)
Thick Wrench
(mm)
Trusco Code Mass
1 Piece(s)Available

8 Days or more

182138.46.6279-5116110g
1 Piece(s)Available

8 Days or more

2521911.58.7279-5175240g
1 Piece(s)Available

8 Days or more

2962413.511.0279-5205450g

Loading...

  1. 1

Basic Information

Model Combination Ratchet Mechanism Available Swing Head (Flex) NA
Offset Angle(°) 15 Single Item / Set Single Item

Additional Products in this Category

Tech Support