(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ratcheting Wrench (Aluminum Short Type, Thin Type)

Ratcheting Wrench (Aluminum Short Type, Thin Type)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Model : Single Ended Box Wrench
•Ratchet Mechanism : Included
•Swing Head (Flex) : Not Included
•Two-sided Width Size : 17+ù19, 17+ù21, 19+ù21, 19+ù24, 21+ù24
•Single Item / Set : Single Item
For complete product overview and details on Ratcheting Wrench (Aluminum Short Type, Thin Type), see the sections below:

Part Number

Configured Part Number is shown.

Part Number
RAT1719
RAT2124
Part NumberMinimum order quantityVolume DiscountDays to Ship Two-sided Width Size
(mm)
Thickness
(mm)
Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

17×1931367-3359200
1 Piece(s)Available

8 Days or more

21×2435367-3391205

Loading...

  1. 1

Basic Information

Model Single-ended offset Ratchet Mechanism Available Swing Head (Flex) NA
Overall Length(mm) 240 Single Item / Set Single Item

Additional Products in this Category

Tech Support