(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ratchet/Wrench Set【1-17 Pieces Per Package】

Ratchet/Wrench Set

Click this image to zoom it.

Move the mouse over the image to zoom

  • R810B
  • R810D
  • Volume Discount

•Model : Plate Ratchet Wrench
•Ratchet Mechanism : Included
•Swing Head (Flex) : Not Included
•Two-sided Width Size : 1/4+ù5/16
•Single Item / Set : Set Product
For complete product overview and details on Ratchet/Wrench Set, see the sections below:

Part Number

Configured Part Number is shown.

Part Number
R810B
R810D
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Set Content
(Point)
Trusco Code Mass
(g)
Hexagonal Bit Socket Adapter
1 Piece(s)Available

8 Days or more

10325-8033268/set128H-3・4・5・6・8、--

17 Pieces Per Package

1 Pack(s)Available

11 Days or more

17325-8050336/set128H-3・4・5・6・82400M-5・6・7・8・9・10、101A

Loading...

  1. 1

Basic Information

Model Plate Ratchet Wrench Ratchet Mechanism Available Swing Head (Flex) NA
Two-sided Width Size(Inch) 1/4×5/16 Single Item / Set Set Product Features Ideal for work in confined spaces. Optimal for business trips since it can be stored in a compact metal case.
Case Size(mm) 130X65X19 Phillips Bit (+) 101P-1・2・3、 Flathead Bit (-) 101S-1.0×7、
Ratcheting Wrench 102NA-1/4×5/16

Additional Products in this Category

Tech Support