(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Model : Combination
•Ratchet Mechanism : Not Included
•Swing Head (Flex) : Not Included
•Single Item / Set : Set Product, Single Item
For complete product overview and details on LIGHTOOL Combination Wrench, see the sections below:
Type | Combination | Ratchet mechanism | NA | Swivel (flex) | NA |
---|---|---|---|---|---|
Overall Length(mm) | 60 | Width across flat dimension(mm) | 8 | Single Product/Set Classification | Single Item |
Trusco Code | 323-5297 | Mass(g) | 10 |
Please check the type/dimensions/specifications of the part LCWU008 in the LIGHTOOL Combination Wrench series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy