(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

"REVOWAVE" Combination Wrench

"REVOWAVE" Combination Wrench

Click this image to zoom it.

Move the mouse over the image to zoom

  • "REVOWAVE" Combination Wrench
  • CLS060
  • CLS100
  • CLS140
  • Volume Discount

[Features]
· The ring wrench part features a flower shape that can firmly tighten nuts and bolts without scratching.
· The curved surface of the main body neck is functional, fitting nicely in the operator's hand. The wrench head has a sharp spear shape.
· Made of general chrome vanadium steel.

Part Number

Configured Part Number is shown.

Part Number
CL0022
CLS060
CLS100
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Width across flat dimension
(mm)
Single Product/Set Classification Set Contents (Items) Set Contents (mm) Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

30422Single Item--342-8869300
1 Piece(s)Available

8 Days or more

-8 ~ 17Set Product68、10、12、13、14、17375-2755490/1 Set
1 Piece(s)Available

8 Days or more

-8 ~ 24Set Product108、10、12、13、14、17、19、21、22、24351-49861750/1 Set

Loading...

  1. 1

Basic Information

Type Combination Ratchet mechanism NA Swivel (flex) NA

Additional Products in this Category

Tech Support