(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

"REVOWAVE" Spear-Type Double-Sided Wrench

"REVOWAVE" Spear-Type Double-Sided Wrench

Click this image to zoom it.

Move the mouse over the image to zoom

  • Single Item
  • SLES6 (Set Commodity)
  • Volume Discount

[Features]
· The curved surface of the main body neck is functional, fitting nicely in the operator's hand.
· The head is a sharp spear shape.
· JIS Class S.
· Made of general chrome vanadium steel.

Part Number

Configured Part Number is shown.

Part Number
SL0507
SL1719
SLES6
SLES62
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Width across flat dimension
(mm)
Single Product/Set Classification Set Contents (Items) Set Contents (mm) Trusco Code Mass
(g)
Features
1 Piece(s)Available

8 Days or more

1025.5×7Single Item--325-838612-
1 Piece(s)Available

8 Days or more

18517×19Single Item--325-8467130-
1 Piece(s)Available

8 Days or more

-5.5×7 / 8×10 / 11×13 / 12×14 / 17×19 / 22×24Set Product65.5×7、8×10、11×13、12×14、17×19、22×24327-8085660/1 Set6 double open ended spanners of several standard sizes suitable for various applications are set. A dedicated holder with excellent storability is included.
1 Piece(s)Available

8 Days or more

-8×10 / 11×13 / 12×14 / 14×17 / 17×19 / 22×24Set Product68×10、11×13、12×14、14×17、17×19、22×24364-1627660/1 Set6 double open ended spanners of several standard sizes suitable for various applications are set. A dedicated holder with excellent storability is included.

Loading...

  1. 1

Basic Information

Type Double-ended wrench Ratchet mechanism NA Swivel (flex) NA

Additional Products in this Category

Tech Support