(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Model : Crow Foot
•Ratchet Mechanism : Not Included
•Swing Head (Flex) : Not Included
•Two-sided Width Size : 10, 12, 13, 14, 15, 16, 17, 19, 19.1 mm, 21, 22, 24, 26, 29, 32, 54 mm, 8, 9
•Single Item / Set : Set Product, Single Item
For complete product overview and details on Crowfoot Wrench (Insert Angle 9.5 mm), see the sections below:
Type | Crowfoot | Ratchet mechanism | NA | Swivel (flex) | NA |
---|---|---|---|---|---|
Single Product/Set Classification | Single Item | Insertion Angle(mm) | 9.5 |
Please check the type/dimensions/specifications of the part VC3012 in the Wrenches - Crowfoot, Tight-Clearance, Nickel Chrome Plated, VC series.
Part Number |
---|
VC3013 |
VC3014 |
VC3016 |
VC3017 |
VC3019 |
VC3021 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy