(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Diamond Chainsaw (for Mold and Precision Finishing)

Diamond Chainsaw (for Mold and Precision Finishing)
  • Volume Discount

[Features]
· Even greater accuracy of the tip portion necessary for finishing, modification, and corner rounding of various molds.
· The optimum particle size for precision metal mold finishing is available.
· The metal base has elasticity to fit the work material.
[Applications]
· Finishing of various molds, modification, corner rounding, and grinding of various blades.
· Rib groove machining for plastic molds.
· Small diameter holes and chamfering, etc.

Part Number

Configured Part Number is shown.

Part Number
TK-1
TK-2
TK-3
TK-4
TK-6-Y
TK-7
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Shape Trusco Code Mass Material
1 Piece(s)Available

8 Days or more

215Flat (width) 10.0 × (thickness) 0.7352-093549.0gSK120
1 Piece(s)Available

8 Days or more

200Flat (width) 8.2 × (thickness) 0.6352-092731.0gSK120
1 Piece(s)Available

8 Days or more

185Flat (width) 6.2 × (thickness) 0.6352-091919.0gSK120
1 Piece(s)Available

8 Days or more

170Flat (width) 3.2 × (thickness) 0.6352-09018.0gSK120
5 Piece(s)Available

6 Days or more

170Fine Taper (Width) 4.0 x (Thickness) 0.5430-69707.4gSK-2
1 Piece(s)Available

8 Days or more

175Round (Φ) 1.0430-69881.0gPiano Wire Material (Steel Wire)

Loading...

  1. 1

Basic Information

Type Diamond Electrodeposition File Product Type Taper Type Particle Size(#) 270
Single Product Set Product Single Item Blade Length(mm) 40 Features Even greater accuracy of the tip portion necessary for finishing, modification, and corner rounding of various molds. Optimum particle size for precision metal mold finishing has been made available. The metal base has elasticity to fit the work material.
Application Finishing of various molds, modification, corner rounding, and grinding of various blades. Rib groove processing of plastic molds. Small diameter holes, chamfering, etc.

Additional Products in this Category

Tech Support