(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· Ideal for grinding of hard materials such as carbide alloys, forged steel, ceramics, glass, reinforced plastics and the like.
· The cutting quality of the diamond abrasive grains is sustained until the very end.
· The metal base has elasticity to fit the work material.
· Since it is held firmly by the file base metal in a stable state with originally developed electrodeposition technology, the initial sharpness is maintained until the end.
[Applications]
· Optimal for deburring and machined items which are rigid or have rough edges.
· Finishing of various molds, modification, corner rounding, grinding of various blades, and grinding of various hard materials.
Part Number |
---|
GK-5-HA |
GK-5-HI |
GK-5-K |
GK-5-M |
GK-5-S |
GK-5-SET |
GK-8-HA |
GK-8-HI |
GK-8-K |
GK-8-M |
GK-8-S |
GK-8-SET |
GK-10-HA |
GK-10-HI |
GK-10-K |
GK-10-M |
GK-10-S |
GK-10-SET |
GK-12-HA |
GK-12-HI |
GK-12-K |
GK-12-M |
GK-12-S |
GK-12-SET |
Loading...
Type | Diamond Electrodeposition File | Product Type | Ironwork Type | Particle Size(#) | 140 |
---|---|---|---|---|---|
Features | Ideal for grinding of hard materials such as carbide alloys, forged steel, ceramics, glass, reinforced plastics and the like. The cutting quality of the diamond abrasive grains is sustained until the very end. The metal base has elasticity to fit the work material. | Application | Optimal for deburring and machined items which are rigid or have rough edges. | Specifications | Ironwork Type (#140) |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy