(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hand Files - Carbide, Ideal for Burring and Deburring

Hand Files - Carbide, Ideal for Burring and Deburring
  • Volume Discount

[Features]
· The boron carbide has been sintered at a high temperature and the grindstone features significant strength.
· The handle portion is made of oil resistant resin.
[Applications]
· Ideal for burring and deburring.

Part Number

Configured Part Number is shown.

Part Number
GB1000VS
GB320M
GG180C
GG600S
GR240C
GW120C
GY400F
Part NumberMinimum order quantityVolume DiscountDays to Ship Particle Size
(#)
Abstract Trusco Code
1 Piece(s)Available

8 Days or more

1000For black/ultra-precision finishes471-9841
1 Piece(s)Available

8 Days or more

320Blue / For Standard Finishing220-8342
1 Piece(s)Available

8 Days or more

180Gray/Rough Finish471-9832
1 Piece(s)Available

8 Days or more

600Green: for super precision finish220-8369
1 Piece(s)Available

8 Days or more

240Red - For Rough Finishing220-8334
1 Piece(s)Available

8 Days or more

120White, for rough finish471-9824
1 Piece(s)Available

8 Days or more

400Yellow, for precise finish220-8351

Loading...

  1. 1

Basic Information

Type Hand Stone/Rapper Overall Length(mm) 150 Single Product Set Product Single Item
Width(mm) 12 Thickness(mm) 5 Mass 28g
Features The boron carbide has been sintered at a high temperature and the grindstone features significant strength. The handle portion is made of oil resistant resin. Application Ideal for burring and deburring.

Additional Products in this Category

Tech Support