(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 4/20/2024 to 5:00 p.m. (CDT) 4/21/2024. We apologize for the inconvenience.

"Felt Shafted Wheel" (Shaft Diameter: 6 mm)【5 Pieces Per Package】

"Felt Shafted Wheel" (Shaft Diameter: 6 mm)
  • Volume Discount

[Features]
· It can be used with stainless steel and general metals.
· Felt wheels for the final finish with the use of oil and grease abrasive according to applications.
[Applications]
· Glazing and wiping work on mirror finish.
· Tool used: straight grinder. (air + electric)

Part Number

Configured Part Number is shown.

UFF512

Part Number
UFF512
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Application Polishing Type Flap with shaft Material Felt
Outer Diameter(mm) 50 Width(mm) 12 Shaft Diameter(mm) 6
Type Soft Max. Rotational Speed(rpm) 3000 Pcs./Box.(piece) 5
Shaft length(mm) 40 Trusco Code 173-0550 Mass(g) 185/box
Features For stainless steel and general metal. Felt wheels for the final finish with the use of oil and grease abrasive according to applications. Tool Used Straight grinder. (air + electric)

Please check the type/dimensions/specifications of the part UFF512 in the "Felt Shafted Wheel" (Shaft Diameter: 6 mm) series.

Additional Products in this Category

Tech Support