(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 4/20/2024 to 5:00 p.m. (CDT) 4/21/2024. We apologize for the inconvenience.

"Miracle Flap Wheel" (Diagonal Type / Shaft Diameter: 6 mm)【5 Pieces Per Package】

"Miracle Flap Wheel" (Diagonal Type / Shaft Diameter: 6 mm)
  • Volume Discount

[Features]
· For ordinary metals.
· Has diagonally attached flaps and gently contacts workpieces.
· It utilizes the characteristics of a general-purpose flap wheel with shaft to improve the grindability and sustainability. (Increased by 30% compared to conventional)
[Applications]
· For rust/corrosion removal, deburring, and pipe internal surface polishing.
· For grinding metals, curved surfaces of wood, and irregularly shaped items.
· Tool used: straight grinder. (air + electric)

Part Number

Configured Part Number is shown.

Part Number
MR3025-40
MR3025-60
MR3025-80
MR3025-100
MR3025-120
MR4025-40
MR4025-60
MR4025-80
MR4025-100
MR4025-120
MR5025-40
MR5025-60
MR5025-80
MR5025-100
MR5025-120
MR6025-40
MR6025-60
MR6025-80
MR6025-100
MR6025-120
MR8025-40
MR8025-60
MR8025-80
MR8025-100
MR8025-120
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Outer Diameter
(mm)
Particle Size
(#)
Details Type Number of blades
(sheet)
Max. Rotational Speed
(rpm)
Trusco Code Mass
(g)

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

3040O.D. 30/40/50 mmApprox. 3520000172-9497195/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

3060O.D. 30/40/50 mmApproximately 5920000172-9501195/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

3080O.D. 30/40/50 mmApprox. 6220000172-9519195/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

30100O.D. 30/40/50 mmApproximately 6820000172-9527195/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

30120O.D. 30/40/50 mmApprox. 7020000172-9535195/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

4040O.D. 30/40/50 mmApproximately 5220000172-9594300/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

4060O.D. 30/40/50 mmApproximately 8020000172-9608300/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

4080O.D. 30/40/50 mmApproximately 9520000172-9616300/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

40100O.D. 30/40/50 mmApproximately 10020000172-9624300/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

40120O.D. 30/40/50 mmApproximately 10520000172-9632300/box

5 Pieces Per Package

1 Pack(s)Available

9 Days or more

5040O.D. 30/40/50 mmApproximately 5820000172-9691375/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

5060O.D. 30/40/50 mmApprox. 8520000172-9705375/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

5080O.D. 30/40/50 mmApproximately 10020000172-9713375/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

50100O.D. 30/40/50 mmApprox. 11020000172-9721375/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

50120O.D. 30/40/50 mmApproximately 11520000172-9730375/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

6040Outer Diameter 60mmApproximately 7118000172-9799520/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

6060Outer Diameter 60mmApprox. 11018000172-9802520/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

6080Outer Diameter 60mmApproximately 12518000172-9811520/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

60100Outer Diameter 60mmApproximately 13018000172-9829520/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

60120Outer Diameter 60mmApproximately 13518000172-9837520/box

5 Pieces Per Package

1 Pack(s)Available

11 Days or more

8040O.D. 80 mmApproximately 8015000172-9896725/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

8060O.D. 80 mmApproximately 12515000172-9900725/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

8080O.D. 80 mmApproximately 14515000172-9918725/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

80100O.D. 80 mmApproximately 15515000172-9926725/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

80120O.D. 80 mmApprox. 16015000172-9934725/box

Loading...

  1. 1

Basic Information

Application Polishing Type Flap with shaft Width(mm) 25
Shaft Diameter(mm) 6 Pcs./Box.(piece) 5 Shaft length(mm) 40
Features For general metals. As the flap is obliquely attached, the contact to the workpiece is very soft. It utilizes the characteristics of a general-purpose flap wheel with shaft to improve the grindability and sustainability. (Increased by 30% compared to conventional) Tool Used Straight grinder. (air + electric)

Additional Products in this Category

Tech Support