(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

"Paper Mini Flap Wheel" (Shaft Diameter: 3 mm)【5 Pieces Per Package】

"Paper Mini Flap Wheel" (Shaft Diameter: 3 mm)
  • Volume Discount

[Features]
· For ordinary metals. As the space between the polishing cloths is somewhat open, it causes less clogging and can be used until the end. It has a high heat dissipation effect to prevent distortion of the workpiece. Can be used for any type of polishing, including inner surfaces, curved surfaces, and flat surfaces. The rotational speed can be adjusted to polish (hairline processing possible) everything from soft to hard materials.
[Applications]
· For polishing small irregular shapes, such as semicylindrical interior and corner parts.
· Tool used: micro grinder. (Pneumatic/Electric)

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SK1010-60
SK1010-80
SK1010-100
SK1010-120
SK1010-180
SK1010-240
SK1015100
SK1015120
SK1015180
SK1015240
SK101560
SK101580
SK1020-60
SK1020-80
SK1020-100
SK1020-120
SK1020-180
SK1020-240
SK1510-60
SK1510-80
SK1510-100
SK1510-120
SK1510-180
SK1510-240
SK1520100
SK1520120
SK1520180
SK1520240
SK152060
SK152080
SK2010-60
SK2010-80
SK2010-100
SK2010-120
SK2010-180
SK2010-240
SK2020-60
SK2020-80
SK2020-100
SK2020-120
SK2020-180
SK2020-240
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Outer Diameter
(mm)
Width
(mm)
Particle Size
(#)
Number of blades
(sheet)
Trusco Code Mass
(g)

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

101060Approx. 20484-710550/box

5 Pieces Per Package

1 Pack(s)Available

11 Days or more

101080Approx. 23484-712150/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

1010100Approx. 23484-704150/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

1010120Approx. 25484-705950/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

1010180Approximately 30484-706750/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

1010240Approximately 33484-707550/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

1015100Approx. 23144-167155/box

5 Pieces Per Package

1 Pack(s)Available

11 Days or more

1015120Approx. 25144-168055/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

1015180Approximately 30144-169855/box

5 Pieces Per Package

1 Pack(s)Available

11 Days or more

1015240Approximately 33144-170155/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

101560Approx. 20144-165555/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

101580Approx. 23144-166355/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

102060Approx. 20484-719955/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

102080Approx. 23484-721155/box

5 Pieces Per Package

1 Pack(s)Available

9 Days or more

1020100Approx. 23484-713055/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

1020120Approx. 25484-714855/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

1020180Approximately 30484-715655/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

1020240Approximately 33484-716455/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

151060Approximately 30484-728857/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

151080Approx. 32484-730057/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

1510100Approx. 32484-722957/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

1510120Approximately 34484-723757/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

1510180Approximately 38484-724557/box

5 Pieces Per Package

1 Pack(s)Available

9 Days or more

1510240Approximately 41484-725357/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

1520100Approx. 32144-175265/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

1520120Approximately 34144-176165/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

1520180Approximately 38144-177965/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

1520240Approximately 41144-178765/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

152060Approximately 30144-173665/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

152080Approx. 32144-174465/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

201060Approximately 34484-737765/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

201080Approximately 41484-739365/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

2010100Approximately 43484-731865/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

2010120Approximately 44484-732665/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

2010180Approximately 47484-733465/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

2010240Approximately 53484-734265/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

202060Approximately 34484-746677/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

202080Approximately 41484-748277/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

2020100Approximately 43484-740777/box

5 Pieces Per Package

1 Pack(s)Available

9 Days or more

2020120Approximately 44484-741577/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

2020180Approximately 47484-742377/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

2020240Approximately 53484-743177/box

Loading...

  1. 1

Basic Information

Application Polishing Type Flap with shaft Shaft Diameter(mm) 3
Max. Rotational Speed(rpm) 25000 Pcs./Box.(piece) 5 Shaft length(mm) 30
Features For general metals. As the space between the polishing clothes is somewhat open, it causes less clogging and can be used until the end. It has a high heat dissipation effect that protects the workpiece from deterioration. It can be used to polish anything including inner surface, curved surface and flat surface. The rotational speed can be adjusted to polish (hairline processing possible) everything from soft to hard materials. Tool Used Micro grinder. (Pneumatic/Electric)

Additional Products in this Category

Tech Support